SHA-SG Rotary Actuator
SHA Series AC Servo Actuators provide high torque and highly accurate rotary operation.
These hollow shaft servo actuators utilize Harmonic Drive® precision gears combined with a brushless servomotor and magnetic absolute encoder. The SHA Series features a large hollow shaft in a compact package. The SHA Series connects directly with Mitsubishi Electric’s MELSERVO-J4 SSCNETⅢ/H, see brochure.
Key Features:
- High torque
- Compact, slim design
- Large center through hole
- Low voltage winding available for SHA25A
- New option - low voltage winding, 48V DC to 90V DC available for some sizes.
- Connects directly with Mitsubishi Electric’s MELSERVO-J4 SSCNETⅢ/H, see brochure
- Also available to order as a “motor only”
(click to enlarge)
Request a Solid Model
Don't see what you need or not sure where to start? Our team can help you find the right actuator for your application! |
Ordering Code
SHA | 32 | A | 101 | SG | - | B | 12 | A | 200 | - | 10 | S17b | A | - | C | L | - | SP |
1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
1. | Type |
: SHA Series |
2. | Size |
: 20, 25, 32, 40, 58, 65 |
3. | Design Version |
: M - Mitsubishi compatible |
4. | Gear Ratio |
: 11 (size 25 & 32), 51, 81, 101, 121, 161 |
5. | Gearhead |
: SG - SHG Series |
6. | Motor Version |
: A - Size 58, 65 |
7. | Motor Size |
: 08 - SHA 20 |
8. | Brake |
: A - No Brake |
9. | Voltage Rating |
: 200 - 200V |
10. | Encoder Format | |
11. | Encoder Resolution |
: S17b - 17bit Absolute encoder |
12. | Encoder Offset Angle |
The phase difference of the Motor U phase and the Absolute encoder origin. |
13. | Connector Specification |
: C - With standard Connectors (This is for extension cable) |
14. | Option symbol |
: L - Origin & End Limit Sensor (not available on size 20) |
15. | Special specification |
: Blank - Standard product |
Rating Table – AC 200V Winding
Item / Model of actuator | SHA20A | SHA25A | ||||||||||
Gear Ratio | 51 | 81 | 101 | 121 | 161 | 11HP | 51 | 81 | 101 | 121 | 161 | |
Max torque | Nm | 73 | 96 | 107 | 113 | 120 | 26 | 127 | 178 | 204 | 217 | 229 |
lb-in | 646 | 850 | 947 | 1,000 | 1,062 | 230 | 1,124 | 1,575 | 1,806 | 1,921 | 2,027 | |
Max Speed | r/min | 117.6 | 74.1 | 59.4 | 49.6 | 37.3 | 509.1 | 109.8 | 69.1 | 55.4 | 46.3 | 34.8 |
Torque Constant | Nm/Arms | 16.5 | 27 | 33 | 40 | 53 | 4.2 | 19 | 31 | 39 | 46 | 62 |
lb-in/Arms | 146 | 239 | 292 | 354 | 469 | 37 | 168 | 274 | 345 | 407 | 549 | |
Max. Current | Arms | 6 | 4.9 | 4.5 | 4 | 3.4 | 8.9 | 8.6 | 7.5 | 7 | 6.3 | 5.2 |
Encoder Specification | Magnetic type 17 bit Absolute Encoder | |||||||||||
Single motor revolution Encoder resolution: 2 17 (131,072) counts/rev | ||||||||||||
Multiple motor revolution counter: 2 16 (65,536) Battery back-up | ||||||||||||
Output resolution | Pulse/rev | 6,684,672 | 10,616,832 | 13,238,272 | 15,859,712 | 21,102,592 | 1,441,792 | 6,684,672 | 10,616,832 | 13,238,272 | 15,859,712 | 21,102,592 |
Moment of Inertia(GD2 /4)-w/o Brake | kg.m2 | 0.23 | 0.58 | 0.91 | 1.3 | 2.3 | 0.029 | 0.56 | 1.42 | 2.2 | 3.2 | 5.6 |
Moment of Inertia(GD2 /4) - w Brake | kg.m2 | 0.26 | 0.65 | 1.0 | 1.4 | 2.6 | 0.034 | 0.66 | 1.66 | 2.6 | 3.7 | 6.6 |
Moment stiffness | Nm /rad | 25.2 x 104 | 37.2 x 104 | 39.2 x 104 | ||||||||
lb-in /rad | 223 x 104 | 329 x 104 | 346.9 x 104 | |||||||||
One-way positioning accuracy | arc-sec | 60 | 50 | 50 | 50 | 50 | 120 | 50 | 40 | 40 | 40 | 40 |
Allowable moment of load | Nm | 187 | 410 | 258 | ||||||||
lb-in | 1,655 | 3629 | 2,283 | |||||||||
Servo Drive Combinations | AC 200V | REL-230-18 | REL-230-18 | |||||||||
HA-800-3D | HA-800-3D | |||||||||||
Mass (w/out Brake) |
kg | 2.1 ( 2.0 ) | 5.1 (5.0) | 3.1 ( 2.95 ) | ||||||||
Cad Downloads | PDF DXF | PDF DXF | PDF DXF |
Item / Model of actuator | SHA32A | SHA40A | ||||||||||
Gear Ratio | 11HP | 51 | 81 | 101 | 121 | 161 | 51 | 81 | 101 | 121 | 161 | |
Max torque | Nm | 62 | 281 | 395 | 433 | 459 | 484 | 523 | 675 | 738 | 802 | 841 |
lb-in | 549 | 2,487 | 3,496 | 3,832 | 4,062 | 4,284 | 4,629 | 5,974 | 6,532 | 7,098 | 7,443 | |
Max Speed | r/min | 436.4 | 94.1 | 59.3 | 47.5 | 39.7 | 29.8 | 78.4 | 49.4 | 39.6 | 33.1 | 24.8 |
Torque Constant | Nm/Arms | 4.5 | 21 | 33 | 42 | 50 | 66 | 25 | 41 | 51 | 61 | 81 |
lb-in/Arms | 40 | 186 | 292 | 372 | 443 | 584 | 221 | 363 | 451 | 540 | 717 | |
Max. Current | Arms | 19 | 17.3 | 15.2 | 13.5 | 12.2 | 9.9 | 26.7 | 21.8 | 19.4 | 17.9 | 14.6 |
Encoder Specification | Magnetic type 17 bit Absolute Encoder | |||||||||||
Single motor revolution Encoder resolution: 2 17 (131,072) counts/rev | ||||||||||||
Multiple motor revolution counter: 2 16 (65,536) Battery back-up | ||||||||||||
Output resolution | Pulse/rev | 1,441,792 | 6,684,672 | 10,616,832 | 13,238,272 | 15,859,721 | 21,102,592 | 6,684,672 | 10,616,832 | 13,238,272 | 15,859,712 | 21,102,592 |
Moment of Inertia(GD2 /4)-w/o Brake | kg.m2 | 0.091 | 2 | 5.1 | 8 | 11 | 20 | 5 | 13 | 20 | 28 | 50 |
Moment of Inertia(GD2 /4) - w Brake | kg.m2 | 0.110 | 2.3 | 5.9 | 9.2 | 13 | 23 | 6.1 | 15 | 24 | 34 | 61 |
Moment stiffness | Nm /rad | 86.1 x 104 | 100 x 104 | 179x 104 | ||||||||
lb-in /rad | 762 x 104 | 885 x 104 | 1,584.2 x 104 | |||||||||
One-way positioning accuracy | arc-sec | 120 | 50 | 40 | 40 | 40 | 40 | 50 | 40 | 40 | 40 | 40 |
Allowable moment of load | Nm | 932 | 580 | 849 | ||||||||
lb-in | 8,249 | 5,133 | 7,514 | |||||||||
Servo Drive Combinations | AC 200V | REL-230-18, REL-230-36 | REL-230-36, REL-230-40 | |||||||||
HA-800-6D | HA-800-6D, HA-800-24D | |||||||||||
Mass ( without Brake ) | kg | 9.7 (9.4) | 6.2 ( 5.9 ) | 10.7 ( 9.9 ) | ||||||||
Cad Downloads | PDF DXF | PDF DXF | PDF DXF |
Item / Model of actuator | SHA58A | SHA65A | |||||||
Gear Ratio | 81 | 101 | 121 | 161 | 81 | 101 | 121 | 161 | |
Max torque | Nm | 1,924 | 2,067 | 2,236 | 2,392 | 2,400 | 2,990 | 3,263 | 3,419 |
lb-in | 17,029 | 18,294 | 19,790 | 21,171 | 21,242 | 26,464 | 28,880 | 30,261 | |
Max Speed | r/min | 37 | 29.7 | 24.8 | 18.6 | 34.6 | 27.7 | 23.1 | 17.4 |
Torque Constant | Nm/Arms | 54 | 68 | 81 | 108 | 54 | 68 | 81 | 108 |
lb-in/Arms | 478 | 602 | 717 | 956 | 478 | 602 | 717 | 956 | |
Max. Current | Arms | 43 | 37 | 34 | 29 | 59 | 53 | 48 | 39 |
Encoder Specification | Magnetic type 17 bit Absolute Encoder | ||||||||
Single motor revolution Encoder resolution: 2 17 (131,072) counts/rev | |||||||||
Multiple motor revolution counter: 2 16 (65,536) Battery back-up | |||||||||
Output resolution | Pulse/rev | 10,616,832 | 13,238,272 | 15,859,712 | 21,102,592 | 10,616,832 | 13,238,272 | 15,859,712 | 21,102,592 |
Moment of Inertia(GD2 /4)-w/o Brake | kg.m2 | 96 | 149 | 214 | 379 | 110 | 171 | 245 | 433 |
Moment of Inertia(GD2 /4) - w Brake | kg.m2 | 106 | 165 | 237 | 420 | 120 | 187 | 268 | 475 |
Moment stiffness | Nm /rad | 531x 104 | 741 x 104 | ||||||
lb-in /rad | 4,699.7 x 104 | 6,558.4 x 104 | |||||||
One-way positioning accuracy | arc-sec | 40 | 40 | 40 | 40 | 40 | 40 | 40 | 40 |
Allowable moment of load | Nm | 2,180 | 2,470 | ||||||
lb-in | 19,295 | 21,861 | |||||||
Servo Drive Combinations | AC 200V | ─ | ─ | ||||||
HA-800-24D | HA-800- 24D | ||||||||
Mass ( without Brake ) | kg | 32 ( 29.5 ) | 40 ( 37.5 ) | ||||||
Cad Downloads | PDF DXF | PDF DXF |
Rating Table - AC 100V Winding
Item / Model of actuator | SHA25A | |||||
Gear Ratio | 51 | 81 | 101 | 121 | 161 | |
Max torque | Nm | 127 | 178 | 204 | 217 | 229 |
lb-in | 1,124 | 1,575 | 1,806 | 1,921 | 2,027 | |
Max Speed | r/min | 94.1 | 59.3 | 47.5 | 39.7 | 29.8 |
Torque Constant | Nm/Arms | 11.1 | 17.9 | 22 | 27 | 36 |
lb-in/Arms | 98 | 158 | 195 | 239 | 319 | |
Max. Current | Arms | 14.9 | 13.0 | 12.1 | 10.9 | 9.0 |
Encoder Specification | Magnetic type 17 bit Absolute Encoder | |||||
Single motor revolution Encoder resolution: 2 17 (131,072) counts/rev | ||||||
Multiple motor revolution counter: 2 16 (65,536) Battery back-up | ||||||
Output resolution | Pulse/rev | 6,684,672 | 10,616,832 | 13,238,272 | 15,859,712 | 21,102,592 |
Moment of Inertia(GD2 /4)-w/o Brake | kg.m2 | 0.56 | 1.42 | 2.2 | 3.2 | 5.6 |
Moment of Inertia(GD2 /4) - w Brake | kg.m2 | 0.66 | 1.66 | 2.6 | 3.7 | 6.6 |
Moment stiffness | Nm/rad | 39.2x 104 | ||||
lb-in/rad | 346.9 x 104 | |||||
One-way positioning accuracy | arc-sec | 50 | 40 | 40 | 40 | 40 |
Allowable moment of load | Nm | 258 | ||||
lb-in | 2,283 | |||||
Servo Drive Combinations | AC 100V | REL-230-18, REL-230-36 | ||||
HA-800-_- 3D | ||||||
Mass ( without Brake ) | kg | 3.1 ( 2.95 ) |
Rating Table – Low Voltage Winding , 48V DC to 90V DC
Item / Model of actuator | SHA25A | SHA32A | |||||||||
Gear Ratio | 51 | 81 | 101 | 121 | 161 | 51 | 81 | 101 | 121 | 161 | |
Max torque | Nm | 100 | 163 | 204 | 217 | 229 | 146 | 238 | 298 | 357 | 477 |
lb-in | 885 | 1,443 | 1,805 | 1,920 | 2,027 | 1,292 | 2,106 | 2,638 | 3,160 | 4,222 | |
Max Speed | r/min | 75 | 47 | 38 | 32 | 24 | 50 | 31 | 25 | 21 | 16 |
Torque Constant | Nm/Arms | 5.3 | 8.5 | 10.6 | 12.7 | 16.9 | 7.9 | 12.8 | 16.0 | 19.1 | 25.4 |
lb-in/Arms | 47 | 75 | 94 | 112 | 150 | 70 | 113 | 142 | 169 | 225 | |
Max. Current | Arms | 25.5 | 23 | 19 | 25.5 | ||||||
Encoder Specification | Magnetic type 17 bit Absolute Encoder | ||||||||||
Single motor revolution Encoder resolution: 2 17 (131,072) counts/rev | |||||||||||
Multiple motor revolution counter: 2 16 (65,536) Battery back-up | |||||||||||
Output resolution | Pulse/rev | 6,684,672 | 10,616,832 | 13,238,272 | 15,859,712 | 21,102,592 | 6,684,672 | 10,616,832 | 13,238,272 | 15,859,721 | 21,102,592 |
Moment of Inertia-w/o Brake | kg.m2 | 0.56 | 1.42 | 2.2 | 3.2 | 5.6 | 2.0 | 5.1 | 8.0 | 11 | 20 |
Moment of Inertia- w Brake | kg.m2 | 0.69 | 1.74 | 2.7 | 3.9 | 6.9 | 2.3 | 5.9 | 9.2 | 13 | 23 |
Allowable moment of load | Nm | 258 | 580 | ||||||||
lb-in | 2,283 | 5,133 | |||||||||
Moment stiffness | Nm/rad | 39.2x 104 | 100 x 104 | ||||||||
lb-in/rad | 346.9 x 104 | 885 x 104 | |||||||||
One-way positioning accuracy | arc-sec | 50 | 40 | 40 | 40 | 40 | 50 | 40 | 40 | 40 | 40 |
Servo Drive Model | 48V-90VDC | DEP-090-36 | DEP-090-36 | ||||||||
Mass ( without Brake ) | kg | 3.3 ( 3.1 ) | 6.2 ( 5.9 ) |